R1644
Fluka

Fenamidone

SKU
R1644
Analytical standard, reference material
Synonym(s)
(S)-1-Anilino-4-methyl-2-methylthio-4-phenyl-2-imidazolin-5-one
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
311.40 g/mol
Synonyms
(S)-1-Anilino-4-methyl-2-methylthio-4-phenyl-2-imidazolin-5-one

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
melting range137 - 142 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeDecomposes below the boiling point
ColorWhite
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsNone known
Lower Explosion LimitNot applicable
Melting Point/Range139 °C
Partition Coefficient2.8
Solubility in Water7.8 mg/l (20 °C)
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product