R1703
Fluka

Fenamiphos

SKU
R1703
Analytical standard, reference material
Synonym(s)
(RS)-(ethyl 4-methylthio-m-tolyl isopropylphosphoramidate)
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
303.36 g/mol
Synonyms
(RS)-(ethyl 4-methylthio-m-tolyl isopropylphosphoramidate)

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 95 %
measurement uncertaintyeffective %
melting range42 - 50 °C
water (Karl Fischer)Max. 1.5 %

Properties

PropertyValue
Boiling Point/RangeDecomposes below the boiling point
ColorColorless
Density1.191 g/cm3
Flashpoint200 °C
FormSolid
GradeAnalytical Standard
Incompatible MaterialsIncompatible with bases.
Lower Explosion LimitNo data available
Melting Point/Range49 °C
Partition Coefficient3.3
Solubility in Water0.34 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure67 µPA (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2811
Add more compare product