R1726
Fluka

Fenazaquin

SKU
R1726
Analytical standard, reference material
Synonym(s)
4-tert-butylphenethyl quinazolin-4-yl ether
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
306.40 g/mol
Synonyms
4-tert-butylphenethyl quinazolin-4-yl ether

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.0 %
measurement uncertaintyeffective %
melting range76 - 83 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range307 °C (Decomposition)
ColorColorless
Density1.16 g/cm3
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsNone known
Lower Explosion LimitNo data available
Melting Point/Range80.5 °C
Partition Coefficient5.51
Solubility in WaterPractically insoluble
Upper Explosion LimitNo data available
Vapor Pressure0.000019 Pa. negligible
ViscosityNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product