R1346
Fluka

Fenbendazole sulfone-d3

SKU
R1346
Analytical standard, reference material
Synonym(s)
(5-Benzenesulfonyl-1H-benzoimidazol-2-yl)carbamic acid methyl-d3 ester; Methyl-d3 5-(phenylsulfonyl)-2-benzimidazolecarbamate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
334.36 g/mol
Synonyms
(5-Benzenesulfonyl-1H-benzoimidazol-2-yl)carbamic acid methyl-d3 ester; Methyl-d3 5-(phenylsulfonyl)-2-benzimidazolecarbamate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
assay DMin. 98 %
melting range (subl.)Min. 320 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong acids and strong bases, Strong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range310 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product