R1730
Fluka

Fenitrothion

SKU
R1730
Analytical standard, reference material
Synonym(s)
O,O-dimethyl O-4-nitro-m-tolyl phosphorothioate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
277.2 g/mol
Synonyms
O,O-dimethyl O-4-nitro-m-tolyl phosphorothioate

Documents

Specifications

PropertyValue
assay (HPLC)Min. 95 %
measurement uncertaintyeffective %
identity (NMR)complying
refractive index (n 25/D)1.551 - 1.555

Properties

PropertyValue
Boiling Point/Range140-145 °C
ColorYellow
Density1.320 g/cm3 (20 °C)
Flashpoint157 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsOxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range0.3 °C
Partition Coefficient3.32
Solubility in WaterPractically insoluble, 19 mg/l (20-25 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.676 MPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2810
Add more compare product