R1776
Fluka

Fenpropathrin

SKU
R1776
Analytical standard, reference material
Synonym(s)
cyano(3-phenoxyphenyl)methyl 2,2,3,3-tetramethylcyclopropanecarboxylate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C22H23NO3
MDL Number Molar Mass
349.42 g/mol
Synonyms
cyano(3-phenoxyphenyl)methyl 2,2,3,3-tetramethylcyclopropanecarboxylate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.0 %
measurement uncertaintyeffective %
melting range44 - 52 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
ColorBrown
Densityno data available
Flashpoint205 °C
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limitno data available
Melting Point/Range45 - 50 °C
Partition Coefficient6.0
Solubility in Water(20 - 25 °C)
Vapor Pressure0.73 MPa (20 °C)
ViscosityNot applicable
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN2811
Add more compare product