R1741
Fluka

Fensulfothion

SKU
R1741
Analytical standard, reference material
Synonym(s)
Diethyl 4-(methylthio)phenyl phosphate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
308.35 g/mol
Synonyms
Diethyl 4-(methylthio)phenyl phosphate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96.5 %
measurement uncertaintyeffective %
refractive index (n 25/D)1.53 - 1.55

Properties

PropertyValue
Boiling Point/Range138-141 °C (0.01 hPa)
ColorLight Yellow
Density1.202 g/cm3 (20 °C)
FlashpointNo data available
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range<25 °C
Partition Coefficient2.23
Solubility in Water1.54 g/l (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.004 Pa
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupI
UN IDUN2810
Add more compare product