R1702
Fluka

Fenthion

SKU
R1702
Analytical standard, reference material
Synonym(s)
O,O-dimethyl O-4-methylthio-m-tolyl phosphorothioate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
278.33 g/mol
Synonyms
O,O-dimethyl O-4-methylthio-m-tolyl phosphorothioate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96 %
measurement uncertaintyeffective %
refractive index (n 25/D)1.56 - 1.57

Properties

PropertyValue
Boiling Point/Range90 °C (0.01 hPa)
ColorColorless
Density1.250 g/cm3 (20 °C)
FlashpointNo data available
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition Coefficient4.84 (20 °C)
Solubility in Water4.2 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.001 Pa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2810
Add more compare product