R1699
Fluka

Fenthion-sulfoxide

SKU
R1699
Analytical standard, reference material
Synonym(s)
Phosphorothioic Acid O,O-Dimethyl O-[3-Methyl-4-(methylsulfinyl)phenyl] Ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
294.33 g/mol
Synonyms
Phosphorothioic Acid O,O-Dimethyl O-[3-Methyl-4-(methylsulfinyl)phenyl] Ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 91 %
measurement uncertaintyeffective %
melting range55 - 62 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorNo data available
DensityNo data available
FlashpointNo data available
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range55-61 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product