R1761
Fluka

Fenvalerate

SKU
R1761
Analytical standard, reference material
Synonym(s)
a-Cyano-3-phenoxybenzyl a-(4-chlorophenyl)­iso­valerate; (αRS)-α-cyano-3-phenoxybenzyl (2RS)-2-(4-chlorophenyl)-3-methylbutyrate
Only %1 left
Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.
  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery
Expert Technical SupportReceive fast technical support from experts who have been developing, producing, and testing standards for decades:Office: +49(0) 51 37 999 150Fax:     +49(0) 51 37 999 698Email:  TS-standards@honeywell.com
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
419.9 g/mol
Synonyms
a-Cyano-3-phenoxybenzyl a-(4-chlorophenyl)­iso­valerate; (αRS)-α-cyano-3-phenoxybenzyl (2RS)-2-(4-chlorophenyl)-3-methylbutyrate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98.0 %
measurement uncertaintyeffective %
melting range51 - 63 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorLight Yellow
Density1.260 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range39.5 °C
Partition Coefficient6.2
Solubility in WaterPractically insoluble
Upper Explosion LimitNo data available
Vapor Pressure37 µPA (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product