R1602
Fluka

Fipronil

SKU
R1602
Analytical standard, reference material
Synonym(s)
5-amino-1-(2,6-dichloro-a,a,a-trifluoro-p-tolyl)-4-[(trifluoromethyl)sulfinyl]-1H-pyrazole-3-carbonitrile
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
437.15 g/mol
Synonyms
5-amino-1-(2,6-dichloro-a,a,a-trifluoro-p-tolyl)-4-[(trifluoromethyl)sulfinyl]-1H-pyrazole-3-carbonitrile

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96.0 %
measurement uncertaintyeffective %
melting range195 - 201 °C
water (Karl Fischer)Max. 1.0 %

Properties

PropertyValue
Boiling Point/Range230 °C (Decomposition)
ColorYellowish-White
Density1.550 g/cm3 (20 °C)
FlashpointNot auto-flammable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Melting Point/Range195-203 °C
Partition Coefficient4
Solubility in WaterPractically insoluble
ViscosityNo data available
pH-Value5.9-6.1 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product