R1216
Fluka

Firocoxib

SKU
R1216
Analytical standard, reference material
Synonym(s)
3-Cyclopropylmethoxy-4-(4-methanesulfonylphenyl)-5,5-dimethyl-5H-furan-2-one
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
336.4 g/mol
Synonyms
3-Cyclopropylmethoxy-4-(4-methanesulfonylphenyl)-5,5-dimethyl-5H-furan-2-one

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range88 - 93 °C

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/RangeNo data available
ColorWhite
Density1.31 g/cm3
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot determined
Melting Point/Range78-80 °C
Partition Coefficient0.54 (25 °C)
Solubility52 g/l.Dimethyl sulfoxide
Solubility in WaterNo data available
Upper Explosion LimitNot determined
Vapor PressureNot applicable
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product