R1109
Fluka

Fluacrypyrim

SKU
R1109
Analytical standard, reference material
Synonym(s)
(αE)-α-(Methoxymethylene-2-[[[2-(1-methylethoxy)-6-(trifluoromethyl)-4-pyrimidinyl]oxy]methyl]-benzeneacetic acid methyl ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
426.39 g/mol
Synonyms
(αE)-α-(Methoxymethylene-2-[[[2-(1-methylethoxy)-6-(trifluoromethyl)-4-pyrimidinyl]oxy]methyl]-benzeneacetic acid methyl ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96 %
measurement uncertaintyeffective %
melting range106 - 110 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/RangeNo data available
ColorWhite
Density1.276 g/cm3
FlashpointNo data available
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range106-110 °C
Partition Coefficient4.51 (25 °C)
SolubilityAcetone.278 g/l
Solubility in WaterSlightly soluble
Upper Explosion LimitNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product