R1802
Fluka

Fluazifop-P-butyl

SKU
R1802
Analytical standard, reference material
Synonym(s)
(2R)-2-(4-([5-(trifluoromethyl)-2-pyridyl]oxy)phenoxy)propanoic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
383.36 g/mol
Synonyms
(2R)-2-(4-([5-(trifluoromethyl)-2-pyridyl]oxy)phenoxy)propanoic acid

Documents

Specifications

PropertyValue
assay (HPLC)Min. 96 %
measurement uncertaintyeffective %
identity (NMR)complying
refractive index (n 20/D)1.49 - 1.51

Properties

PropertyValue
Boiling Point/Range216 °C
ColorLight Yellow
Density1.220 g/cm3 (20 °C)
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range-46 °C
Partition Coefficient4.5.7 (20 °C)
Solubility in Water(20 °C)
Upper Explosion LimitNot applicable
Vapor Pressure0.000012 Pa (20 °C)
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product