R1315
Fluka

Flumetsulam

SKU
R1315
Analytical standard, reference material
Synonym(s)
2′,6′-Difluoro-5-methyl-[1,2,4]triazolo[1,5-a]pyrimidine-2-sulfonanilide; N-(2,6-Difluorophenyl)-5-methyl-[1,2,4]triazolo[1,5-a]pyrimidine-2-sulfonamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Synonyms
2′,6′-Difluoro-5-methyl-[1,2,4]triazolo[1,5-a]pyrimidine-2-sulfonanilide; N-(2,6-Difluorophenyl)-5-methyl-[1,2,4]triazolo[1,5-a]pyrimidine-2-sulfonamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.5 %
measurement uncertaintyeffective %
melting range228 - 237 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
FormPowder
GradeAnalytical Standard
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product