Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C20H10Na2O5 |
MDL Number | Molar Mass 376.27 g/mol | Synonyms Acid Yellow 73; D&C;Yellow No. 8; NaFl; NaFluo; Sodium fluorescein; Uranine |
Property | Value |
---|---|
assay (calc. to the dried substance) | Min. 98.5 % |
loss on drying (105°C) | Max. 10 % |
zinc (Zn) | complying |
chloride (Cl) | Max. 0.35 % |
sulfate (SO4) | Max. 1.2 % |
UV spectrum | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Dark Red |
Density | No data available |
Flashpoint | No data available |
Form | Powder |
Grade | Indicators |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 300 °C |
Partition Coefficient | -0.67 |
Purity Percentage | 98.50 |
Purity Details | 98.50-100.50% |
Solubility in Water | 500 g/l (20 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 8.3 at 10 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout