R1068
Fluka

Flupyrsulfuron-methyl sodium

SKU
R1068
Analytical standard, reference material
Synonym(s)
Methyl 2-[(4,6-dimethoxypyrimidin-2-ylcarbamoyl)sulfamoyl]-6-(trifluoromethyl)nicotinate monosodium salt monosodium salt
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
487.3 g/mol
Synonyms
Methyl 2-[(4,6-dimethoxypyrimidin-2-ylcarbamoyl)sulfamoyl]-6-(trifluoromethyl)nicotinate monosodium salt monosodium salt

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 5 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Density1.55 g/cm3 (19.3 °C)
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range165-170 °C
Partition Coefficient0.96.5 (20 °C)
Solubility0,6 g/l (20 °C, Methylene chloride)
Solubility in Water0.603 g/l (20 °C)
Upper Explosion LimitNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product