R1195
Fluka

Fluthiacet-methyl

SKU
R1195
Analytical standard, reference material
Synonym(s)
Methyl {2-chloro-4-fluoro-5-[(EZ)-5,6,7,8-tetrahydro-3-oxo-1H,3H-[1,3,4]thiadiazolo[3,4-a]pyridazin-1-ylideneamino]phenylthio}acetate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
403.9 g/mol
Synonyms
Methyl {2-chloro-4-fluoro-5-[(EZ)-5,6,7,8-tetrahydro-3-oxo-1H,3H-[1,3,4]thiadiazolo[3,4-a]pyridazin-1-ylideneamino]phenylthio}acetate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 97 %
measurement uncertaintyeffective %
melting range104 - 109 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/Range249 °C (Decomposition)
ColorWhite
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong acids and strong bases, Strong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range105-106.5 °C
Partition Coefficient3.77 (25 °C)
Solubility531,0 g/l (25 °C) Methylene chloride
Solubility in Water0.85 mg/l (25 °C)
Upper Explosion LimitNo data available
Vapor PressureNegligible
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product