R1751
Fluka

Flutriafol

SKU
R1751
Analytical standard, reference material
Synonym(s)
α-(2-fluorophenyl)-α-(4-fluorophenyl)-1H-1,2,4-triazole-1-ethanol; (RS)-2,4′-difluoro-α-(1H-1,2,4-triazol-1-ylmethyl)benzhydryl alcohol
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
301.29 g/mol
Synonyms
α-(2-fluorophenyl)-α-(4-fluorophenyl)-1H-1,2,4-triazole-1-ethanol; (RS)-2,4′-difluoro-α-(1H-1,2,4-triazol-1-ylmethyl)benzhydryl alcohol

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 96.0 %
measurement uncertainlyeffective %
melting range126 - 131 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorWhite
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range130 °C
Partition Coefficient2.3 (20 °C)
Solubility in Water0.1 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure40 µPA (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product