Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Honeywell | CAS Numbers (All) | Synonyms Formalin |
Property | Value |
---|---|
Appearance (color) | complying |
Appearance (form) | complying |
IR spectrum | complying |
Assay | 36.5 - 38.0 % |
Residue on ignition (SO4) | Max. 0.005 % |
Titrable Acid | Max. 0.006 meq/g |
Iron (Fe) | Max. 5 ppm |
Heavy metals (ICP) ACS | Max. 5 ppm |
Chloride (Cl) | Max. 5 ppm |
Sulfate (SO4) | Max. 0.002 % |
Methanol (GC) | 10 - 15 Vol.% |
APHA | Max. 10 |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 93-96 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Concentration | 37.00% |
Density | 1.080-1.090 g/cm3 (20 °C) |
Flashpoint | 64 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Uncleaned empty vessels may contain product gases which can form explosive mixtures with air |
Lower Explosion Limit | No data available |
Melting Point/Range | <-15 °C |
Partition Coefficient | 0.779 (20 °C) |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | 1.3 hPa (20 °C) |
Viscosity | 2.6 mPa.s (20 °C) |
pH-Value | 3.5-4.5 (20 °C) (undiluted) |
Storage Temperature | >10 °C |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2209 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout