Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HCHO |
MDL Number | Synonyms Formalin |
Property | Value |
---|---|
vapor Density | 1.03 (vs air) |
assay | 37 - 38 % |
free acid (as HCOOH) | Max. 0.03 % |
methanol (GC) | 10 - 15 Vol.% |
aPHA | Max. 10 |
autoignition Temperature | 572 °F |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 93-96 °C (1.013 hPa) |
Color | Colorless |
Concentration | 37.00% |
Density | 1.080-1.090 g/cm3 (20 °C) |
Flashpoint | 64 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Uncleaned empty vessels may contain product gases which can form explosive mixtures with air, Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | <-15 °C |
Partition Coefficient | 0.779 (20 °C) |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | 1.3 hPa (20 °C) |
Viscosity | 2.6 mPa.s (20 °C) |
pH-Value | 3.5-4.5 (20 °C) (undiluted) |
Storage Temperature | >10 °C |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2209 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout