10011H
Honeywell

Formalin Solution 10 % neutral

SKU
10011H
Formalin Solution 10 % neutral
Only %1 left
Brand
Honeywell
CAS Numbers (All)

Documents

Specifications

PropertyValue
Appearancecomplying
pH (20 °C)6.5 - 7.5
Density (D 20/4)1.010 - 1.025

Properties

PropertyValue
FormLiquid
GradeReagent Grade
Storage Temperature>10 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product