Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | UNSPSC Code 12161700 | Beilstein Registry Number | CAS Numbers (All) | Linear Formula (CH3CH2)3NH+ HCOO- |
MDL Number | Synonyms Triethylammonium formate solution; TEAF |
Property | Value |
---|---|
Density (D 20/4) | 1.005 - 1.014 |
Refractive index (n 20/D) | 1.354 - 1.374 |
Suitability test (HPLC) | complying |
Absorbance 500 nm | max. 0.01 |
Absorbance at 290 nm | max. 0.01 |
Absorbance 280 nm | max. 0.02 |
Absorbance at 270 nm | max. 0.03 |
Absorbance at 260 nm | max. 0.1 |
Property | Value |
---|---|
Boiling Point/Range | 89 °C |
Color | No data available |
Concentration | 2 M |
Density | 1.01 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Buffer Salt |
Incompatible Materials | Strong bases, Strong oxidizing agents |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Storage Temperature | Ambient |
Upper Explosion Limit | 8.0 %(V) |
Vapor Pressure | 72 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 3.8 |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1760 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout