Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOCH2CH(OH)CH2OH |
MDL Number | Molar Mass 92.09 g/mol | RTECS Number MA8050000 | Synonyms 1,2,3-Propanetriol; Glycerin |
Property | Value |
---|---|
Assay (GC) | Min. 99.5 % |
Density (D 20/4) | 1.261 - 1.263 |
Refractive index (n 20/D) | 1.473 - 1.475 |
Water (Karl Fischer) | Max. 0.1 % |
Residue on ignition | Max. 0.005 % |
Indifference | complying |
Calcium (Ca) | Max. 0.0005 % |
Cadmium (Cd) | Max. 0.0001 % |
Cobalt (Co) | Max. 0.0001 % |
Chromium (Cr) | Max. 0.0001 % |
Copper (Cu) | Max. 0.0001 % |
Iron (Fe) | Max. 0.0001 % |
Potassium (K) | Max. 0.002 % |
Magnesium (Mg) | Max. 0.0001 % |
Manganese (Mn) | Max. 0.0001 % |
Sodium (Na) | Max. 0.002 % |
Nickel (Ni) | Max. 0.0001 % |
Lead (Pb) | Max. 0.0001 % |
Zinc (Zn) | Max. 0.0001 % |
Heavy metals (as Pb) | Max. 0.0002 % |
Halogene compounds (as Cl) | Max. 0.003 % |
Ammonium (NH4) | Max. 0.0005 % |
Chloride (Cl) | Max. 0.0001 % |
Sulfate (SO4) | Max. 0.001 % |
Reaction against H2SO4 | complying |
Acrolein, Glucose + NH4-compounds | complying |
Fatty acids and ester (as butyric acid) | Max. 0.05 % |
APHA | Max. 10 |
Property | Value |
---|---|
Boiling Point/Range | 290 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 1.26 g/cm3 (20 °C) |
Flashpoint | 160 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids, Strong bases |
Lower Explosion Limit | 0.9 %(V) |
Melting Point/Range | 18 °C |
Partition Coefficient | -1.75 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | Completely miscible |
Vapor Pressure | <0.01 hPa (20 °C) |
Viscosity | 1.300 mPa.s (20 °C) |
pH-Value | Neutral |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout