I5013
Honeywell

Glycerol

SKU
I5013
ACS Reagent, ≥99.5%
Synonym(s)
1,2,3-Propanetriol; Glycerin
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
HOCH2CH(OH)CH2OH
MDL Number Molar Mass
92.09 g/mol
Synonyms
1,2,3-Propanetriol; Glycerin

Documents

Specifications

PropertyValue
assay (GC, calculatecd on anhydrous substance)99.5-100%
color (APHA)0-10 APHA
neutralitypasses test
sulphate (SO4)<=0.001%
halogenated compounds (asCl)<=0.003%
heavy metals (as Pb)<=2ppm
acrolein, glucose and ammonium compoundspasses test
fatty acids and esters (as butyric acid)<=0.05%
substances darkened by sulfuric acidpasses test
water<=0.5%
residue after ignition<=0.005%

Properties

PropertyValue
Boiling Point/Range290 °C (1.013 hPa)
CertificationACS Reagent
ColorColorless
Density1.26 g/cm3 (20 °C)
Flashpoint160 °C
FormLiquid
GradeACS Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids, Strong bases
Lower Explosion Limit0.9 %(V)
Melting Point/Range18 °C
Partition Coefficient-1.75
Purity Percentage99.50
Purity Details>=99.50%
Solubility in WaterCompletely miscible
Vapor Pressure<0.01 hPa (20 °C)
Viscosity1.300 mPa.s (20 °C)
pH-ValueNeutral
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product