Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOCH2CH(OH)CH2OH · aq |
MDL Number | Molar Mass 92.09 g/mol | RTECS Number 200-289-5 | Synonyms Glycerolum 85 per centum; 1,2,3-Propanetriol |
Property | Value |
---|---|
Assay | 83.5 - 88.5 % |
Water (Karl Fischer) | 12.0 - 16.0 % |
Refractive index | 1.449 - 1.455 |
Acidity or alkalinity | complying |
Sulfated ash | Max. 0.01 % |
Appearance of the solution | complying |
Heavy metals (as Pb) | Max. 5 ppm |
Sugar | complying |
Impurity A + related substances (GC) | complying |
Aldehydes | complying |
Ester | complying |
Residual solvents | complying |
Halogene compounds (as Cl) | Max. 30 ppm |
Chloride (Cl) | Max. 10 ppm |
Property | Value |
---|---|
Boiling Point/Range | 290 °C (1.013 hPa) |
Certification | Ph. Eur. |
Color | Colorless |
Density | 1.224-1.230 g/cm3 (20 °C) |
Flashpoint | 160 °C |
Form | Liquid |
Grade | Pharmacopeia General Use Solvents |
Incompatible Materials | Strong bases, Strong acids, Strong oxidizing agents |
Lower Explosion Limit | No data available |
Partition Coefficient | No data available |
Purity Percentage | 85.00 |
Purity Details | 85.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | 0.25 Pa (50 °C) |
Viscosity | No data available |
pH-Value | Neutral |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout