R1600
Fluka

Glyphosate

SKU
R1600
Analytical standard, reference material
Synonym(s)
N-(Phosphonomethyl)glycine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
(HO)2P(O)CH2NHCH2CO2H
MDL Number Molar Mass
169.07 g/mol
Synonyms
N-(Phosphonomethyl)glycine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98.0 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeDecomposes below the boiling point
ColorWhite
Density1.71 g/cm3
FlashpointNot auto-flammable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsNone known
Lower Explosion LimitNot applicable
Melting Point/Range230 °C
Partition Coefficient-3.2
Solubility in WaterSoluble
Upper Explosion LimitNot applicable
ViscosityNo data available
pH-Value2.5 at 10 g/l (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product