Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula HAuCl4 · 3H2O | MDL Number |
Molar Mass 393.83 g/mol | Synonyms Hydrogen tetrachloroaurate(III); Tetrachloroauric(III) acid |
Property | Value |
---|---|
appearance of the substance | complying |
assay of Au | Min. 49.0 % |
alkali- and other metals (as SO4) | Max. 0.2 % |
in ether insoluble matter | Max. 0.1 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Certification | ACS Reagent |
Color | Yellow to Red |
Density | 3.9 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong reducing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 30 °C |
Partition Coefficient | No data available |
Purity Percentage | 49.00 |
Purity Details | >=49.00% |
Solubility in Water | Soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Acidic (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3260 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout