R1062
Fluka

Halfenprox

SKU
R1062
Analytical standard, reference material
Synonym(s)
2-(4-Bromodifluoromethoxyphenyl)-2-methylpropyl 3-phenoxybenzyl ether; Sirbon
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) Molar Mass
477.34 g/mol
Synonyms
2-(4-Bromodifluoromethoxyphenyl)-2-methylpropyl 3-phenoxybenzyl ether; Sirbon

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %

Properties

PropertyValue
Boiling Point/Range291 °C (Decomposes below the boiling point)
ColorLight Yellow
Density1.318 g/cm3 (20 °C)
Flashpoint100 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition Coefficient7.7
SolubilityMethanol.> 288 g/l
Solubility in Water0.00007 g/l practically insoluble
Upper Explosion LimitNo data available
Vapor Pressure0.0004 hPa (100 °C)
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2810
Add more compare product