Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula BrI | MDL Number |
Synonyms Iodine bromide solution; Iodine according to Hanus for the iodine value determination |
Property | Value |
---|---|
assay | 0.0985 - 0.1014 mol/l |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Reddish Brown |
Concentration | 0.1 M |
Density | 1.06 g/cm3 |
Flashpoint | 40 °C |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Bases, Oxidizing agents, Reducing agents, Metals, Alkali metals, Amines, Alcohols |
Lower Explosion Limit | 4 %(V) |
Melting Point/Range | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 17 %(V) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Volumetric |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout