04882
Riedel-de Haën

Heptane

SKU
04882
for preparative HPLC, ≥95.0% (GC)
Synonym(s)
n-Heptane, Heptanes
Only %1 left
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3(CH2)5CH3
MDL Number Molar Mass
100.2 g/mol
Synonyms
n-Heptane, Heptanes

Documents

Specifications

PropertyValue
purity (GC)Min. 95.0 %
non-volatile matterMax. 0.0005 %
water (Karl Fischer)Max. 0.01 %

Properties

PropertyValue
Boiling Point/Range98.2-98.4 °C (1.000 hPa)
CertificationFor HPLC
ColorColorless
Concentration>=95.00%
Density0.69 g/cm3 (15 °C)
Flashpoint-4 °C
FormLiquid
GradeHPLC Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit1.1 %(V)
Melting Point/Range-90.5 °C
Partition Coefficient4.5
Purity Percentage95.00
Purity Details>=95.00%
SolubilitySoluble
Solubility in Water0.0025 g/l (40 °C)
Upper Explosion Limit6.7 %(V)
Vapor Pressure60.9 hPa (25 °C)
ViscosityNo data available
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1206
Add more compare product