Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)5CH3 |
MDL Number | Molar Mass 100.2 g/mol | Synonyms n-Heptane; Heptanes |
Property | Value |
---|---|
Autoignition Temperature | 433 °F |
Purity (GC) | Min. 98.5 % |
IR spectrum | complying |
Refractive index (n 20/D) | 1.3850 - 1.3890 |
Non-volatile matter | Max. 0.0001 % |
Water (Karl Fischer) | Max. 0.01 % |
Absorbance at 400 nm | Max. 0.005 |
Absorbance at 300 nm | Max. 0.005 |
Absorbance at 250 nm | Max. 0.01 |
Absorbance at 225 nm | Max. 0.10 |
Absorbance at 200 nm | Max. 1.0 |
Fluorescence (chinin) at 365 nm | Max. 1.0 ppb |
GC (as heptachlor epoxide) | Max. 2 µg/l |
Vapor Density | 3.5 (vs air) |
Vapor Pressure | 83 mmHg ( 37.7 °C) |
Explosion Limit | 7 % |
Vapor Pressure | 40 mmHg ( 20 °C) |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 98.2-98.4 °C (1.000 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.69 g/cm3 (15 °C) |
Flashpoint | 6.7 %(V) |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -90.5 °C |
Partition Coefficient | 4.5 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility | Soluble |
Solubility in Water | 0.0025 g/l (40 °C) |
Upper Explosion Limit | 6.7 %(V) |
Vapor Pressure | 60.9 hPa (25 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1206 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout