R1796
Fluka

Hexaconazol

SKU
R1796
Analytical standard, reference material
Synonym(s)
2-(2,4-Dichlorophenyl)-1-(1H-1,2,4-triazol-1-yl)hexan-2-ol
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
314.21 g/mol
Synonyms
2-(2,4-Dichlorophenyl)-1-(1H-1,2,4-triazol-1-yl)hexan-2-ol

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98.0 %
measurement uncertaintyeffective %
melting range110 - 114 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Rangeno data available
Colorwhite
Density1.29 g/cm3
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range112 °C
Partition Coefficient3.9
SolubilityMethanol.246 g/l
Upper Explosion LimitNot applicable
Vapor Pressurenegligible
ViscosityNot applicable
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product