01302H
Honeywell

Hexafluorosilicic acid

SKU
01302H
33.5-35%, Pure
Synonym(s)
Dihydrogen hexafluorosilicate, fluorosilicic acid, fluosilic acid, silicofluoride, silicofluoric acid, oxonium hexafluorosilanediuide
Only %1 left
  • We are your supplier of high-quality lab reagents and chemicals for analytical and chemistry laboratories:
    Solvents – ACS specific use (HPLC), ACS general use, solvents for histology, and reagent grade for chemical synthesis and other industrial applications.
    Inorganics – Chemical synthesis and inorganic chemistry including essential acids and bases, salts, metals and elements, and reagents for chemical reactions.
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
H2SiF6
MDL Number
RTECS Number
VV8225000
Synonyms
Dihydrogen hexafluorosilicate, fluorosilicic acid, fluosilic acid, silicofluoride, silicofluoric acid, oxonium hexafluorosilanediuide

Documents

Specifications

PropertyValue
Assay33.5 - 35 %
Iron (Fe)Max. 0.01 %
Heavy metals (as Pb)Max. 0.003 %
Chloride (Cl)Max. 0.01 %
Phosphate (PO4)Max. 0.1 %
Sulfate (SO4)Max. 0.01 %

Properties

PropertyValue
Boiling Point/Range108 °C (958 hPa)
ColorColorless
CorrosivityCorrosive to metals
Density1.31 g/cm3 (20 °C)
FlashpointNot applicable
FormLiquid
GradeReagent Grade
Incompatible MaterialsCorrosive in contact with metals, Glass and silicate-containing materials are attacked
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition CoefficientNo data available
Purity Percentage33.50
Purity Details33.50-35.00%
Solubility in WaterCompletely miscible
Upper Explosion LimitNot applicable
Vapor PressureSimilar to water
ViscosityNo data available
pH-ValueAcidic
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN1778
Add more compare product