Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Synonyms Bis(trimethylsilyl)amine; HMDS |
Property | Value |
---|---|
Assay (GC) | Min. 98 % |
Density (D 20/4) | 0.770 - 0.775 |
Refractive index (n 20/D) | 1.4070 - 1.4090 |
Non-volatile matter | Max. 5 ppm |
Aluminium (Al) | Max. 0.1 ppm |
Arsenic, antimony (as As) | Max. 0.01 ppm |
Calcium (Ca) | Max. 0.1 ppm |
Copper (Cu) | Max. 0.1 ppm |
Iron (Fe) | Max. 0.1 ppm |
Sodium (Na) | Max. 0.5 ppm |
Lead (Pb) | Max. 0.05 ppm |
Zinc (Zn) | Max. 0.1 ppm |
Chloride (Cl) | Max. 5 ppm |
Property | Value |
---|---|
Boiling Point/Range | 126 °C (1.013 hPa) |
Color | Colorless |
Density | 0.770-0.775 g/cm3 (20 °C) |
Flashpoint | 25.9 %(V) |
Form | Liquid |
Grade | Semiconductor Grade |
Incompatible Materials | Water, Incompatible with oxidizing agents, Acids |
Lower Explosion Limit | 0.8 %(V) |
Melting Point/Range | -80 °C |
Partition Coefficient | No data available |
Solubility in Water | Reacts violently with water. |
Upper Explosion Limit | 25.9 %(V) |
Vapor Pressure | 100 hPa (50 °C) |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN3286 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout