Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 86.18 g/mol | RTECS Number 203-777-6 | Synonyms n-Hexane |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 95.0 % |
refractive index (n 20/D) | 1.373 - 1.377 |
non-volatile matter | Max. 0.0005 % |
water (Karl Fischer) | Max. 0.020 % |
absorbance at 195 nm | Max. 1.0 |
absorbance at 210 nm | Max. 0.30 |
absorbance at 220 nm | Max. 0.10 |
absorbance at 230 nm | Max. 0.05 |
absorbance at 240 nm | Max. 0.02 |
absorbance at 250 nm | Max. 0.01 |
absorbance at 400 nm | Max. 0.01 |
vapor Pressure | ~132 mmHg ( 20 °C) |
vapor Pressure | 256 mmHg ( 37.7 °C) |
vapor Density | ~3 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 68.7 °C |
Certification | For HPLC |
Color | Colorless |
Density | 0.659-0.673 g/cm3 (20 °C) |
Flashpoint | -26 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Oxidizing agents, Halogens, Oxygen, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | No data available |
Purity Percentage | 95.00 |
Purity Details | >=95.00% |
Solubility in Water | Negligible |
Upper Explosion Limit | 7.7 %(V) |
Vapor Density | 3 |
Vapor Pressure | 165.32 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1208 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout