Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | Linear Formula C6H14 | MDL Number | Molar Mass 86.18 g/mol |
RTECS Number MN9275000 | Synonyms n-Hexane; Hexane |
Property | Value |
---|---|
Identity (IR) | complying |
Assay of hexane (all isomers, GC) | min. 98.50 % |
Assay of n-Hexane (GC) | min. 60.0 % |
Refractive index (n 20/D) | 1.377 - 1.382 |
Non-volatile matter | max. 0.0001 % |
Water (Karl Fischer) | max. 0.01 % |
GC (as heptachlor epoxide) | max. 10 ng/l |
Absorbance at 300 nm | max. 0.005 |
Absorbance at 275 nm | max. 0.005 |
Absorbance at 250 nm | max. 0.01 |
Absorbance at 225 nm | max. 0.05 |
Absorbance at 195 nm | max. 1.0 |
Fluorescence (chinin) at 365 nm | max. 1.0 ppb |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 48 - 65 °C(1,013 hPa) |
Certification | For HPLC |
Color | Colorless |
Concentration | 100.00% |
Density | 0.66 g/cm3 (20 °C) |
Flashpoint | -26 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -154 °C |
Partition Coefficient | No data available |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | 7 %(V) |
Vapor Density | 0.66 g/cm3 (20 °C) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ Plus |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1208 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout