Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)4CH3 |
MDL Number | Molar Mass 86.18 g/mol | RTECS Number MN9275000 | Synonyms Hexanes |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 68.7 °C |
Certification | ACS Reagent, USP, for HPLC |
Color | Colorless |
Form | Liquid |
Grade | ACS Grade |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | No data available |
pH-Value | Not applicable |
Product Line | ACS/HPLC |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1208 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout