Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)4CH3 |
MDL Number | Molar Mass 86.18 g/mol | RTECS Number MN9275000 | Synonyms n-Hexane; Hexanes |
Property | Value |
---|---|
GC Analysis (n-Hexane) | 60 % min. |
GC Analysis (total C6 isomers) | 99.9 % min. |
Residue | 1 mg/L max. |
Water by Karl Fisher Titration | 0.01 % max. |
ElutropicValue,Silica | 0.01 |
PolarityIndex,P' | 0.1 |
SolubilityinWater(%)at20°C | 0.014 |
VaporPressure(Torr)at20°C | 124 |
Property | Value |
---|---|
Boiling Point/Range | 7.7 %(V) |
Certification | GC, other than Pesticide Residue Analysis Applications |
Color | Colorless |
Density | 0.659-0.673 g/cm3 (20 °C) |
Flashpoint | -26 °C |
Form | Liquid |
Grade | Non-Spectrophotometric Grade |
Incompatible Materials | Oxidizing agents, Halogens, Oxygen, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | Negligible |
Upper Explosion Limit | 7.7 %(V) |
Vapor Density | 3 |
Vapor Pressure | 165.32 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1208 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout