I5009
Honeywell

Hexane

SKU
I5009
ACS Reagent, ≥98.50%
Synonym(s)
n-Hexane
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3(CH2)4CH3
MDL Number Molar Mass
86.18 g/mol
Synonyms
n-Hexane

Documents

Specifications

PropertyValue
purity>=98.5%
identity (IR)conforms%
color0-10 APHA
water soluble titrable acid<=0.0003meq/g
thiophenepasses test
sulfur compounds (as S)<=0.005%
evaporation residue<=0.001%
water<=0.02%

Properties

PropertyValue
Boiling Point/Range7.4 %(V)
CertificationACS Reagent
ColorColorless
Density0.660-0.668 g/cm3 (20 °C)
Flashpoint-26 °C
FormLiquid
GradeACS Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit1.2 %(V)
Melting Point/Range-95 °C
Partition Coefficient4.11
Purity Percentage98.50
Purity Details>=98.50%
Solubility in WaterInsoluble
Upper Explosion Limit7.4 %(V)
Vapor Pressure160 hPa (20 °C)
Viscosity0.31 mPa.s (20 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1208
Add more compare product