I5046
Honeywell

Hexane

SKU
I5046
for HPLC, ≥97.0% (GC)
Synonym(s)
Hexane
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3(CH2)4CH3
MDL Number Molar Mass
86.18 g/mol
Synonyms
Hexane

Documents

Specifications

PropertyValue
assay (GC)min. 99%
non-volatile mattermax. 0.0005%
water (Karl Fischer)max. 0.010%
free acid (as CH3COOH)max. 0.001%
absorbance at 250 nmmax. 0.01
absorbance at 225 nmmax. 0.1
absorbance at 220 nmmax. 0.7
iR Spectrumcomplying

Properties

PropertyValue
Boiling Point/Range7.4 %(V)
CertificationFor HPLC
ColorColorless
Density0.660-0.668 g/cm3 (20 °C)
Flashpoint-26 °C
FormLiquid
GradeHPLC Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit1.2 %(V)
Melting Point/Range-95 °C
Partition Coefficient4.11
Purity Percentage97.00
Purity Details>=97.00%
Solubility in WaterInsoluble
Upper Explosion Limit7.4 %(V)
Vapor Pressure540 hPa (50 °C)
Viscosity0.31 mPa.s (20 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1208
Add more compare product