Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | Linear Formula C6H14 | MDL Number |
Synonyms Hexanes; Isohexane |
Property | Value |
---|---|
Identity (IR) | complying |
Assay according to ACS (GC) | Min. 98.50 % |
Refractive index (n 20/D) | 1.377 - 1.382 |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.02 % |
Titrable Acid | Max. 0.0003 meq/g |
S-compounds (as S) | Max. 0.005 % |
Thiophene | complying |
Absorbance at 400 nm | Max. 0.01 |
Absorbance 280 nm | Max. 0.01 |
Absorbance at 250 nm | Max. 0.01 |
Absorbance at 240 nm | Max. 0.02 |
Absorbance at 230 nm | Max. 0.05 |
Absorbance at 220 nm | Max. 0.10 |
Absorbance at 210 nm | Max. 0.30 |
Absorbance at 195 nm | Max. 1.0 |
APHA | Max. 10 |
Vapor Density | 3 (vs air) |
Explosion Limit | 7.5 % |
Property | Value |
---|---|
Boiling Point/Range | 48-65 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 0.66 g/cm3 (20 °C) |
Flashpoint | -26 °C |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -154 °C |
Partition Coefficient | No data available |
Purity Percentage | 98.50 |
Purity Details | >=98.50% |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | 7 %(V) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | ACS Reagent |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1208 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout