Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | RTECS Number MN9275000 | Synonyms Hexanes; Isohexane |
Property | Value |
---|---|
assay of isomers (GC) | Min. 85 % |
non-volatile matter | Max. 0.0005 % |
water (Karl Fischer) | Max. 0.01 % |
free acid (as CH3COOH) | Max. 0.001 % |
transmittance at 200 nm | Min. 20 % |
transmittance at 220 nm | Min. 80 % |
transmittance from 245 nm | Min. 98 % |
fluorescence (chinin) at 254 nm | Max. 0.5 ppb |
fluorescence (chinin) at 365 nm | Max. 0.5 ppb |
n-Hexane (GC) | Max. 4.9 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 48 - 65 °C(1,013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.66 g/cm3 (20 °C) |
Flashpoint | -26 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -154 °C |
Partition Coefficient | No data available |
Solubility in Water | practically insoluble |
Upper Explosion Limit | 7 %(V) |
Vapor Density | 0.66 g/cm3 (20 °C) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1208 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout