Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Molar Mass 86.18 g/mol | RTECS Number MN9275000 | Synonyms hexane |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 68.7 °C |
Certification | ACS Reagent |
Form | Liquid |
Grade | ACS Grade |
Melting Point/Range | -95 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Product Line | Purified Plus |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
UN ID | UN1208 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout