Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Brand Fluka | UNSPSC Code 12000000 | CAS Numbers (All) | Synonyms DE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOL; Diethylene glycol ethyl ether; Ethyldiglycol |
Property | Value |
---|---|
Suitability (for KF-titration) | test passed |
Titer (water equivalent) | 1.6 - 2.4 mg/ml |
Number Of Samples | Min. 2 |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Brown |
Density | 1.110 g/cm3 (20 °C) |
Flashpoint | 103 °C |
Form | Liquid |
Grade | Volumetric One-Component KF Titration |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 3.0-4.0 (20 °C) |
Product Line | Hydranal™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | P281;Do not eat, drink or smoke when using this product.;Wash … thoroughly after handling;Do not breathe dust/fumes/gas/mist/vapours/spray.;Do not handle until all safety precautions have been read and understood.;Obtain special instructions before use. |
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout