Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3NO |
MDL Number | RTECS Number LQ0525000 | Synonyms Formamide; Amide C1; Formic amide |
Property | Value |
---|---|
suitability (for KF-titration) | test passed |
Property | Value |
---|---|
Boiling Point/Range | 210 °C (1.013 hPa) |
Color | Colorless |
Density | 1.133 g/cm3 (20 °C) |
Flashpoint | 175 °C |
Form | Liquid |
Grade | Auxiliaries for KF Titration |
Incompatible Materials | Incompatible with oxidizing agents. |
Lower Explosion Limit | 2.7 %(V) |
Melting Point/Range | 1 - 3 °C |
Partition Coefficient | -0.82 (25 °C) |
Solubility | Soluble in most organic solvents |
Solubility in Water | completely miscible |
Upper Explosion Limit | 19 %(V) |
Vapor Pressure | 0.08 hPa (20 °C) |
Viscosity | 3.75 mPa.s (20 °C) |
pH-Value | 4.0 - 5.0 (20 °C) |
Product Line | Hydranal™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Obtain special instructions before use.;Do not handle until all safety precautions have been read and understood.;Do not breathe dust/fumes/gas/mist/vapours/spray.;P281 |
Hazard Class | 1 |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout