Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 32.04 g/mol | RTECS Number PC1400000 | Synonyms Methyl Alcohol |
Property | Value |
---|---|
suitability (for KF-titration) | test passed |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 64-65 °C (1.013 hPa) |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | 11 °C |
For Use With (Equipment) | KF Titration |
Form | Liquid |
Grade | Volumetric One-Component KF Titration |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 5.5 %(V) |
Melting Point/Range | -98 °C |
Partition Coefficient | -0.71 |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 50 %(V) |
Vapor Pressure | 532 hPa (50 °C) |
Viscosity | 0.55 mPa.s (25 °C) |
pH-Value | Not applicable |
Product Line | Hydranal™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Wear protective gloves/protective clothing/eye protection/face protection.;Do not eat, drink or smoke when using this product.;Wash … thoroughly after handling;Do not breathe dust/fumes/gas/mist/vapours/spray.;Take precautionary measures against static di |
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout