Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Brand Fluka | CAS Numbers (All) |
Property | Value |
---|---|
suitability (for KF-titration) | test passed |
assay of water | 5 - 50 ppm |
number of samples | Min. 2 |
Property | Value |
---|---|
Autoignition Temperature | not auto-flammable |
Boiling Point/Range | 64 - 65 °C.Methanol |
Color | Light Yellow |
Density | 0.893 g/cm3 (20 °C) |
Flashpoint | 14 °C |
Form | Liquid |
Incompatible Materials | Oxidizing agents, acids, acid chlorides, acid anhydrides, reducing agents, alkali metals |
Lower Explosion Limit | 5.5 %(V).Methanol |
Melting Point/Range | Methanol.-98 °C |
Partition Coefficient | -0.71 |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 31 % (V).Methanol |
Vapor Density | Not determined |
Vapor Pressure | 171 hPa.Methanol (20 °C) |
Viscosity | Not Determined |
pH-Value | No data available |
Product Line | Hydranal™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout