Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Brand Fluka | CAS Numbers (All) |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | No Data Available |
Color | colourless |
Density | 0.895 g/cm3 |
Form | Liquid |
Incompatible Materials | Formation of explosive gas/air mixtures. |
Lower Explosion Limit | no data available |
Melting Point/Range | -115 °C |
Partition Coefficient | no data available |
Product Line | Hydranal™ |
Solubility in Water | completely miscible |
Storage Temperature | Room Temperature |
Upper Explosion Limit | no data available |
Vapor Pressure | no data available |
pH-Value | 5 - 6 |
Property | Value |
---|---|
Hazard Class | 1 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout