Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Brand Fluka | CAS Numbers (All) | EC Number | Molar Mass 138.12 g/mol | RTECS Number VO0525000 |
Property | Value |
---|---|
suitability (for KF-titration) | test passed |
Property | Value |
---|---|
Boiling Point/Range | 211 °C |
Color | White |
Density | 1.440 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | KF Titration |
Form | Crystalline |
Grade | Auxiliaries for KF Titration |
Incompatible Materials | Iron, Iodine, Strong bases, Strong oxidizing agents |
Lower Explosion Limit | 30.000 mg/m3 |
Melting Point/Range | 158-161 °C |
Partition Coefficient | 2.21 |
Solubility | Soluble in most organic solvents |
Solubility in Water | 2 g/l (20 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 1 hPa (100 °C) |
Viscosity | No data available |
pH-Value | 2.4 at 20 g/l (20 °C) |
Product Line | Hydranal™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Wash … thoroughly after handling;Do not eat, drink or smoke when using this product.;Wear protective gloves/protective clothing/eye protection/face protection. |
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout